Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
PF Type - Plug
Bill of material
400PF STEEL
CNSORDERNO
Order number
400PF STEEL
ASSYNO
Assy No.
CA94981
S
Application
R1/2
MT
Material
STEEL
M
Mass
82 g
L
41 mm
H
Hex.
Hex.29 mm
C
23 mm
T
Rc1/2 mm
B
13 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031